IESNA:LM-63-2002
[TEST]P954425
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28540
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3126.6 3414.9 3728.6 4061.7 4350 4591.6 4774.7 4881.8 4899.3 4846.7
4792.2 4788.3 4821.4 4893.5 5063 5485.7 6535.7 8111.7 9516.2 10595.4
11425.3 12208.4 12915.6 13579.8 14025.9 13383.1 10833.1 7577.9 5240.3 3524
1486.4 471.4 224 97.4 31.2 0 0
3126.6 3420.8 3751.9 4073.4 4363.6 4605.2 4800 4907.1 4922.7 4876
4815.6 4813.6 4839 4913 5086.4 5417.5 6321.4 7858.4 9424.7 10542.8
11405.8 12274.7 12938.9 13589.6 14070.8 13655.8 11294.8 8064.9 5491.5 3654.5
1581.8 512.3 261 114.9 40.9 0 0
3126.6 3416.9 3738.3 4048 4324.7 4554.5 4731.8 4842.8 4854.5 4813.6
4768.8 4761 4788.3 4862.3 5027.9 5337.7 6072.1 7457.1 9015.6 10227.3
11123.4 12066.2 12960.4 13780.5 14474 14672.7 13083.1 10180.5 6868.8 4461
2064.9 814.3 457.8 253.2 116.9 39 0
3126.6 3393.5 3691.6 3987.7 4237 4449.3 4618.8 4706.5 4735.7 4718.2
4685.1 4681.2 4704.5 4739.6 4837 5033.8 5368.8 6140.2 7457.1 8968.8
10313 11561.7 12835.7 14035.7 15183.1 16079.2 16685 16733.7 15685.7 12444.1
6993.5 2503.2 1005.2 537.7 247.4 56.5 0
3126.6 3354.5 3617.5 3888.3 4124 4324.7 4484.4 4591.6 4640.3 4651.9
4650 4661.7 4694.8 4726 4788.3 4930.5 5179.9 5555.8 6259.1 7447.4
9000 10657.8 12325.3 14061 15492.8 16844.8 18171.4 19653.9 20809.1 19959.7
15790.9 8698 3422.7 1531.2 646.8 66.2 0
3126.6 3333.1 3564.9 3798.7 4013 4209.7 4369.5 4494.1 4562.3 4611
4646.1 4702.6 4788.3 4856.5 4920.8 5022.1 5238.3 5585.1 6114.9 6763.6
7720.1 8972.7 10398.7 11929.8 13509.7 15261 17216.9 19513.6 22677.2 24557.1
22466.8 16887.6 9185 3276.6 814.3 46.8 0
3126.6 3321.4 3549.3 3785.1 3993.5 4190.3 4359.7 4482.5 4556.5 4603.2
4651.9 4708.4 4790.3 4862.3 4938.3 5051.3 5261.7 5602.6 6136.4 6824
7741.5 8968.8 10361.7 11861.7 13472.7 15243.5 17242.2 19659.7 22673.3 24444.1
22161 16564.3 9140.2 3342.9 804.5 52.6 0
3126.6 3282.5 3469.5 3674 3870.8 4061.7 4233.1 4377.3 4480.5 4560.4
4644.1 4745.4 4856.5 4950 5041.5 5172.1 5382.5 5707.8 6190.9 6849.3
7687 8711.7 9940.9 11357.1 12958.4 14760.4 16727.9 18853.2 21463.6 23458.4
20731.1 12946.7 5873.4 1998.7 475.3 40.9 0
3126.6 3257.1 3397.4 3559.1 3734.4 3911.7 4087 4240.9 4381.2 4503.9
4632.5 4755.2 4872.1 4975.3 5092.2 5261.7 5505.2 5881.2 6446.1 7217.5
8238.3 9455.8 10868.2 12411 13981.1 15633.1 17329.8 19131.8 20924 21527.9
19127.9 12820.1 5514.9 1653.9 666.2 185.1 0
3126.6 3212.3 3313.6 3430.5 3576.6 3736.4 3892.2 4053.9 4201.9 4351.9
4503.9 4642.2 4759.1 4883.8 5016.2 5174 5419.5 5813 6420.8 7307.1
8460.4 9790.9 11214.9 12658.4 14096.1 15539.6 17025.9 18450 19098.7 17861.7
14064.9 7055.8 1905.2 722.7 393.5 109.1 0
3126.6 3165.6 3216.2 3298 3407.1 3526 3668.2 3806.5 3956.5 4096.7
4260.4 4418.2 4574 4737.7 4907.1 5109.7 5388.3 5820.8 6471.4 7443.5
8719.5 10233.1 11694.1 12952.6 14041.5 15072.1 15909.7 16108.4 15095.4 12333.1
7694.8 2813 564.9 173.4 60.4 21.4 0
3126.6 3142.2 3163.6 3226 3315.6 3414.9 3533.8 3656.5 3789 3931.2
4083.1 4239 4410.4 4585.7 4780.5 5014.3 5320.1 5770.1 6401.3 7266.2
8425.3 9769.5 11002.6 11770.1 12122.7 12187 11926 11100 9586.3 7350
4326.6 1472.7 335.1 95.5 27.3 11.7 0
3126.6 3111 3113 3146.1 3206.5 3280.5 3370.1 3465.6 3561 3650.6
3750 3841.6 3948.7 4051.9 4164.9 4301.3 4501.9 4817.5 5316.2 6042.8
6976 7922.7 8575.3 8666.9 8144.8 7174.7 5787.7 4063.6 2316.2 1059.7
453.9 171.4 64.3 25.3 11.7 1.9 0
3126.6 3056.5 3015.6 2992.2 2972.7 2937.7 2877.3 2781.8 2655.2 2505.2
2333.8 2152.6 1971.4 1809.7 1685.1 1593.5 1527.3 1501.9 1632.5 1934.4
2269.5 2544.2 2528.6 2084.4 1461 974 674 469.5 313.6 194.8
122.7 77.9 39 15.6 3.9 0 0
3126.6 3005.8 2912.3 2795.4 2627.9 2419.5 2174 1899.3 1607.1 1320.8
1112.3 1003.2 979.9 989.6 1022.7 1051.9 1075.3 1077.3 1051.9 999.3
940.9 882.5 820.1 751.9 662.3 551.3 430.5 309.7 231.8 169.5
109.1 64.3 25.3 9.7 3.9 0 0
3126.6 2961 2793.5 2569.5 2261.7 1924.7 1572.1 1260.4 1081.2 1020.8
989.6 962.3 940.9 919.5 907.8 900 890.3 868.8 822.1 753.9
685.7 617.5 551.3 475.3 399.3 333.1 284.4 241.6 190.9 130.5
66.2 33.1 15.6 5.8 0 0 0
3126.6 2916.2 2680.5 2322.1 1924.7 1521.4 1203.9 1083.1 1048.1 1018.8
989.6 960.4 931.2 901.9 859.1 810.4 753.9 687.7 615.6 545.5
479.2 420.8 374 337 301.9 268.8 233.8 185.1 126.6 85.7
56.5 31.2 13.6 5.8 0 0 0
3126.6 2889 2567.5 2148.7 1677.3 1279.9 1118.2 1085.1 1053.9 1020.8
993.5 960.4 925.3 882.5 827.9 759.7 685.7 609.7 529.9 451.9
387.7 346.8 317.5 290.3 261 231.8 198.7 157.8 124.7 99.4
72.1 46.8 15.6 1.9 0 0 0
3126.6 2850 2458.4 1961.7 1474.7 1186.4 1122.1 1090.9 1059.7 1026.6
997.4 966.2 929.2 878.6 810.4 738.3 650.6 563 467.5 399.3
354.5 327.3 305.8 282.5 257.1 226 187 153.9 128.6 101.3
74 46.8 13.6 0 0 0 0
3126.6 2846.1 2423.4 1889.6 1396.8 1174.7 1133.8 1100.6 1067.5 1036.4
1005.2 970.1 933.1 878.6 812.3 724.7 625.3 526 444.2 381.8
342.9 317.5 294.2 268.8 239.6 202.6 161.7 134.4 109.1 83.8
56.5 31.2 7.8 0 0 0 0
3126.6 2846.1 2398 1850.6 1363.6 1174.7 1141.6 1108.4 1071.4 1036.4
1005.2 972.1 935.1 886.4 824 738.3 633.1 527.9 438.3 372.1
333.1 309.7 286.4 259.1 226 179.2 138.3 114.9 93.5 70.1
44.8 17.5 1.9 0 0 0 0
3126.6 2855.8 2409.7 1856.5 1363.6 1174.7 1141.6 1108.4 1073.4 1040.3
1007.1 974 939 892.2 829.9 734.4 629.2 520.1 430.5 366.2
331.2 307.8 282.5 257.1 222.1 167.5 130.5 109.1 85.7 62.3
39 13.6 0 0 0 0 0
